??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1163.100 Adjustable Drilling Supports
HELP_VARIABLE
Company
Halder
Description
EH 1163. - Adjustable Drilling Supports
Bill of material
1163.100 Adjustable Drilling Supports
BESTNR
Ref. No.
1163.100
H1
mm
Enter value for H1
mm
cm
inch
ft
B1
38 mm
B2
13 mm
D1
16.9 mm
D2
30 mm
D3
42 mm
L1
108 mm
L2
89 mm
L3
40 mm
L4
27 mm
H1MIN
44 mm
H1MAX
54 mm
H2
26 mm
H3
20 mm
G
Weight
785 g
SYSTEM
System
V70/L12
Embedded user actions